The Smart Cabinet Power Distribution Unit (PDUs) products provide reliable power distribution combined with local and remote power and environmental monitoring via IP. Use the network interface to view power, temperature and humidity levels via Web browser, or receive SNMP–based alarms when conditions exceed defined thresholds.
|
|
 |
Smart CDU CS-24VD/VY (C13/C19)-3Ph
Three-phase 208V vertical power distribution with 24 mixed outlets, LED input current displays, branch circuit protection. A perfect solution for high-density server cabinets that require remote monitoring via IP.
|
|
 |
Smart CDU CS-12HD
Dual-input power distribution, 12 outlets with LED input current displays and IP monitoring; low-density.
|
|
 |
Smart CDU CS-24V4-3Ph
(24) IEC 60320/C13 outlets with LED input current displays and IP monitoring, branch circuit protection; high-density.
|
|
 |
Smart CDU CS-12HDD/HDY-3Ph
3-Phase horizontal power distribution, (12) IEC C19 outlets with LED input current displays and IP monitoring.
|
|
 |
Smart CDU CS-24V4 (C13/C19)-3Ph
Three-phase 400V vertical power distribution with 24 outlets, LED input current displays, branch circuit protection. A perfect solution for high-density server cabinets that require remote monitoring via IP.
|
|
 |
Smart CDU CS-12VD/VY-3Ph
High Density Power Distribution with 208-240V 3-Phase Delta or Wye 60A power with (12) C19 outlets.
|
|
 |
Smart CDU CS-3AVY-3Ph
208-240V three-phase power options; 20 or 30-Amp power input feed options. LED input current displays and IP monitoring; high-density.
|
|
 |
Smart CDU CS-16V
Single-power input feed; 16 outlets per enclosure with LED input current displays and remote monitoring via IP; mid and high density.
|
|
 |
Smart CDU CS-36VD/VY-3Ph
Three-phase power distribution, (36) C13 outlets with LED input current displays and IP monitoring. A perfect solution for high-density applications.
|
|
 |
Smart CDU CS-16V-MX
Single power input feed, 16 outlet unit with with LED input current displays and IP monitoring. A perfect solution for mid-density applications.
|
|
 |
Smart CDU CS-48VD
Dual input power distribution unit, 48 outlets with LED input current displays and remote monitoring via IP. A perfect solution high-density applications.
|
|
 |
Smart CDU CS-21VD/VY-3Ph
A 3 phase, vertical, Metered CDU with LED input current display and 21 outlets. A perfect solution for remote monitoring of mid-density server cabinets.
|
|
 |
Smart CDU CS-48VDD/VDY-3Ph
Dual Input, 3 phase power distribution, 48 outlets with LED input current displays and IP monitoring for high-density applications that require remote monitoring.
|
|
 |
Smart CDU CS-24V
Single phase vertical power distribution with 24 outlets, LED input current displays, branch circuit protection. A perfect solution for high-density server cabinets that require remote monitoring via IP.
|
|
 |
Smart CDU CS-54VDY-3Ph
3 phase Power Distribution with 110V and 208V mixed voltage output with IEC/C13 and NEMA 5-20R outlet receptacles
|
|
 |
Smart CDU CS-24V (C13/C19)
Single-phase vertical power distribution with 24 outlets, LED input current displays, branch circuit protection. A perfect solution for high-density server cabinets that require remote monitoring via IP.
|
|
 |
Smart CDU CS-84VD
High-Density and High-Load Demand Power Distribution with branch circuit protection
|
|
 |
Smart CDU CS-24VD/VY-3Ph
Three-phase 208V vertical power distribution with 24 outlets, LED input current displays, branch circuit protection. A perfect solution for high-density server cabinets that require remote monitoring via IP.
|
|
 |
Smart CDU CS-84VDD/VDY-3Ph
3 phase Delta and Wye Power Distribution & Phase Current Monitoring for high density server cabinets with the need for remote monitoring
|
|