| Item # |
Available Input
Voltages |
Rated Amperage |
Available Input Cord |
Outlets |
Dimensions* |
| CW-24V4J411 |
3-Phase, 400V
50/60Hz |
16A |
IEC 60309
Cordset |
(24) IEC 60320/C13 |
69.0” (L)
1.75" (W)
3.0” (D) |
| CX-24V4J411* |
3-Phase, 400V
50/60Hz |
16A |
IEC 60309
Cordset |
(24) IEC 60320/C13 |
69.0” (L)
1.75" (W)
3.0” (D) |
| CW-24V4K411 |
3-Phase, 400V
50/60Hz |
32A |
IEC 60309
Cordset |
(24) IEC 60320/C13 |
69.0” (L)
1.75" (W)
3.0” (D) |
| CX-24V4K411* |
3-Phase, 400V
50/60Hz |
32A |
IEC 60309
Cordset |
(24) IEC 60320/C13 |
69.0” (L)
1.75" (W)
3.0” (D) |
*CX part numbes refer to the Expansion Unit
**Please note that the depth of these enclosures are 3.30 in. (84mm) deep at the placement of the circuit breakers |
| Standards |
> US & Canada (cTUVus mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1-03
> European Union (TUVGS mark) to EN 60950-1:2001
> FCC Class A, Part 15
> CE
> EMC - EN 55022 Class A, EN 55024
Communications
> 10/100 BaseT Ethernet
> HTTP/HTTPS
> SSLv3/TLSv1
> SNMPv2
> SSHv2
> Telnet
> LDAPv3 and LDAPS
> TACACS+
> RS-232 (Serial)
Accessories
> Temperature & Humidity Probe Option
> EMTH-1-1 Temperature & Humidity Probe, 10’ |
Branch Circuit Protection
> Compliant to UL 60950-1 |
24-character Outlet Receptacles Names
Use the firmware interface (Web or serial) to edit receptacles. Identify each receptacle with the device's, ip address, asset allocation #, department or any other individually name outlets.
Add a Second Tower
Connect an Expansion Module to any Smart or Switched CDU to control two circuits and 32 managed outlets (individual or groups) - strategy for managing dual power-supply servers.
Firmware Flash Upgradeable
Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the power outlets.
HTTP/HTTP's Web Configuration & Control
Use the Sentry Web interface to configure each unit, settings, outlet naming & grouping, SNMP traps & power thresholds and firmware updates. Also use the Web interface to control individual or group outlets and monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTP's connection.
Integrated Temp/Humidity Probes
Two (2) RJ-style connectors located on the face panel of the CDU's enclosure provide support for two (2) optional Temperature & Humidity Probes with ten-foot (10') cables provide real- in the data center cabinet.
LDAP
LDAP (Lightweight Directory Access Protocol) is available to locate organizations, individuals, and other resources such as files and devices in a network, whether on the public Internet or on a corporate intranet. Sentry firmware code 5.3 band newer includes support for LDAP v3 and is configurable to operate with any Directory Service. It has been tested with these directory Services: Microsoft’s Active Directory, Novell’s eDirectory, Open LDAP
Load Sense
Individual input current monitoring ("Load Sense") provides real-time power measurement of the load in amps on each power inlet, accessible via firmware interface.
Remote Power Control
Individual or group outlet remote power control to cycle reboot any selected server(s) or other network device(s). Use TCP/IP (HTTP, HTTPS, SSH, Telnet, SNMP) or RS-232 to communicate with each Sentry and rectify locked-up network devices. Assign a group for control of dual- servers and other gear with a single command. Create an unlimited number of groups with any combination of to each group. Reduce Mean Time to Repair (MTTR) of a failing server by controlling individual power outlet receptacles to reboot any selected server or other device.
RS-232 Control
Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.
Secure Access - SSH or SSL Protection
Secure Shell (SSH), sometimes known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a remote device. Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers. Sentry supports SSLv3/TLSv1.
SNMP Management & Event Notification
The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information and control power for the individual outlets. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide remote power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min &max), Humidity Thresholds (min & max), water indication, closed contacts (cabinet doors open/close), as well as notification of anytime an outlet status is changed (on/off).
Zero U Enclosure
A vertical enclosure that occupies Zero Vertical U of rack space in the equipment cabinet. It mounts on the back rails or in the cavity space of the cabinet.