Smart CDU CS-24V (C13/C19)
Single-phase power distribution, (6) IEC/C19 and (18) IEC/C13 receptacle outlets with LED input current displays and IP monitoring; high-density.
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
ONLINE DEMO
The Smart CDU delivers reliable power distribution, local power monitoring via LEDs, power monitoring via IP and environmental (temperature & humidity) monitoring via IP.
Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet PDU. The Sentry CDU product family uniquely meets these demands.
The Sentry Cabinet Power Distribution Unit (CDU) is an intelligent PDU with local LED input current monitoring, allowing network engineers to utilize the CDU’s True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
The CDU meets new UL 60950-1 Branch Circuit Protection requirements. Each branch circuit utilizes a Bussman® SC fuse as an Overcurrent Protection Device (OCPD). Now you can safely run 30-amp power drops to your server cabinet where individual outlet receptacles have lower output ratings (i.e., 20-amps)
Learn more about Branch Circuit Requirements in PDUs.
|
Sentry Smart CDU Specifications
|
|
|
Item #
|
Available Input
Voltages
|
Rated Amperage
|
Available Input Cord
|
Outlets
|
Dimensions
|
|
|
CS-24V(C13/C19)
|
|
|
CS-24V2-L20MA
CL-24V2-L20MA*
|
208-240V
50/60 Hz
|
20A
|
NEMA L6-20P Cordset
10 ft (3m)
|
(18) IEC 60320/C13
(6) IEC 60320/C19
|
69.0”
1.75"
2.25”
|
|
|
CS-24V2-L30MA
CL-24V2-L30MA*
|
208-240V
50/60 Hz
|
30A
|
NEMA L6-30P Cordset
10 ft (3m)
|
(18) IEC 60320/C13
(6) IEC 60320/C19
|
69.0”
1.75"
2.25”
|
|
|
CS-24VE-P16MA
CL-24VE-P16MA*
|
230V
50/60 Hz
|
16A
|
IEC 60309
Cordset
10 ft (3m)
|
(18) IEC 60320/C13
(6) IEC 60320/C19
|
69.0”
1.75"
2.25”
|
|
|
CS-24VE-P32MA
CL-24VE-P32MA*
|
230V
50/60 Hz
|
32A
|
IEC 60309
Cordset
10 ft (3m)
|
(18) IEC 60320/C13
(6) IEC 60320/C19
|
69.0”
1.75"
2.25”
|
|
|
*CL part numbers refer to the Expansion CDU
**Please note that the depths of these enclosures are 3.00" deep at the placement for the fuse retractors
|
|
Additional Features and Specifications
|
|
Agency Approvals
> cTUVus – UL 60950-1-2003
> CAN/CSA 22.2 No. 60950-1:2003
> TUV_GS – EN60950-1:2001
> FCC Class A, Part 15
> CE
> EMC - EN 55022 Class A, EN 55024
Communications
> 10/100 BaseT Ethernet
> HTTP/HTTPS
> SSLv3/TLSv1
> SNMPv2
> SSHv2
> Telnet
> LDAPS/LDAPv3
> TACACS+
> RS-232 (Serial)
Branch Circuit Protection
> Compliant to UL 60950-1
Accessories
> Optional Temperature & Humidity Probe Option
• EMTH-1-1 Temperature & Humidity Probe, 10’