Server Technology Inc Products   :  Support  :  Using Sentry  :  Company  :  Channel Partners  

 

Products

     








   
Home  >  Products  >  Product

 

PDU420

-48 VDC dual 50-amp Input Power feed connections with 20 GMT fuse-protected outlets.

OVERVIEW    DETAILED SPECIFICATIONS & FEATURES     DATASHEET
Photos
Click to view a different image of this product
Ready to Order? Have Questions?
Click Here to Contact a Sales Representative!

The Sentry™ PDU 420 provides low current  -48 VDC power distribution with GMT fuse protection per output connection.  It has a compact design with all wiring and fusing on a single panel.

 

Key Features

 

· Dual 50-Amp - 48 VDC Input Power Feed Connections

· Quantity 20 Output Power "Low Amp"  Connections

· Grounding Assembly for earth grounds

· "Fail Safe" models with steering diodes for redundant power supply

· Designed for low-amp servers and other devices in locally staffed POP sites, NOCs and equipment rooms

· Qty (20) .5 to 15 Amp power outlet circuits protected by GMT fuses

· Removable fuses can be used an on/off switch by installation engineers

· The Sentry PDU 420 is NEBS compliant


(Patent Pending)