Metered CDU C-12V
Metered Power Distribution for the Data Center Equipment Cabinet
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
The Sentry 12V Cabinet Power Distribution Unit (CDU) is an intelligent PDU with local LED input current monitoring, allowing network engineers to utilize the CDU’s True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
Our CDUs meet new UL 60950-1 Branch Circuit Protection requirements. Each branch circuit utilizes a Bussman® SC fuse as an Overcurrent Protection Device (OCPD). Now you can safely run 30-amp power drops to your server cabinet where individual outlet receptacles have lower output ratings (i.e., 20-amps)
US Patent 7,043,542
(Patent Pending)
Learn more about Branch Circuit Requirements in PDUs.
| Item # |
Available Input
Voltages |
Rated Amperage |
Available Input Cord |
Outlets |
Dimensions |
| C-12V1-C20 |
100-120V
50/60Hz |
20A |
IEC 60320/C20
Power Inlet |
NEMA 5-20R
Qty (12) |
31.25" (L)
1.75" (W)
2.25" (D) |
| C-12V1-L530 |
100-120V
50/60Hz |
30A |
NEMA L5-30P
Cordset |
NEMA 5-20R
Qty (12) |
31.25" (L)
1.75" (W)
2.25" (D) |
| C-12V2-C20 |
208-240V 50/60Hz |
20A |
IEC 60320/C20
Power Inlet |
IEC 60320/C13
Qty (12) |
31.25" (L)
1.75" (W)
2.25" (D) |
| C-12V2-L630 |
208-240V 50/60Hz |
30A |
NEMA L6-30P
Cordset |
IEC 60320/C13
Qty (12) |
31.25" (L)
1.75" (W)
2.25" (D) |
| C-12VE-C20 |
230V
60Hz |
20A |
IEC 60320/C20
Power Inlet |
IEC 60320/C13
Qty (12) |
31.25" (L)
1.75" (W)
2.25" (D) |
| Standards |
Power Cords |
> US & Canada (cTUVus mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1-03
> European Union (TUVGS mark) to EN 60950-1:2001
> FCC Class A, Part 15
Accessories
> Temperature & Humidity Probe Option
> EMTH-1-1 Temperature & Humidity Probe, 10’ |
> PTCORD-1 IEC 60320/C19 - NEMA L6-20P (20A Twist-Lock) 10’
> PTCORD-2 IEC 60320/C19 - Schuko 10’
> PTCORD-3 IEC 60320/C19 - IEC 60309 (BS4343, CEE17) 16/20A Blue (UK Commando) 10’
> PTCORD-4 IEC 60320/C19 - BS1363 13A (UK) 10’
> PTCORD-5 IEC 60320/C19 - 5-15P (15A Straight-Blade) 10’
> PTCORD-6 IEC 60320/C19 - 5-20P (20A Straight-Blade) 10’
> PTCORD-7 IEC 60320/C19 - L5-20P (20A Twist-Lock) 10’
> PT-ADP-C19 Cable mount IEC 60320/C19 Connector |
Branch Circuit Protection
> Compliant to UL 60950-1
Indicator LEDs
> Monitors load per circuit |
|