Metered CDU C-24VD
Dual power input, 24-outlet power distribution with LED input current display and branch circuit protection; low-density.
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet PDU. The Sentry CDU product family uniquely meets these demands.
The Sentry Cabinet Power Distribution Unit (CDU) is an intelligent PDU with local LED input current monitoring, allowing network engineers to utilize the CDU’s True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
The CDU meets new UL 60950-1 Branch Circuit Protection requirements. Each branch circuit utilizes a Bussman® SC fuse as an Overcurrent Protection Device (OCPD). Now you can safely run 30-amp power drops to your server cabinet where individual outlet receptacles have lower output ratings (i.e., 20-amps)
US Patent 7,043,542
(Patent Pending)
Learn more about Branch Circuit Requirements in PDUs.
|
Sentry Metered CDU Specifications
|
|
|
|
Item #
|
Available Input Voltages
|
Rated Amperage
|
Available Input Cord
|
Outlets
|
Dimensions
|
|
C-24VD
|
|
C-24VD1-C20
|
100-120V
50/60Hz
|
20A
|
IEC 60320/C20
Power Inlet
|
(24) NEMA 5-20R
|
31.25" (L)
3.5" (W)
2.25" (D)
|
|
C-24VD1-L530
|
100-120V
50/60Hz
|
30A
|
NEMA L5-30P
Cordset
|
(24) NEMA 5-20R
|
31.25" (L)
3.5" (W)
2.25" (D)
|
|
C-24VD2-C20
|
208-240V
60Hz
|
20A
|
IEC 60320/C20
Power Inlet
|
(24) IEC 60320/C13
|
31.25" (L)
3.5" (W)
2.25" (D)
|
|
C-24VD2-L630
|
208-240V
60Hz
|
30A
|
NEMA L6-30P
Cordset
|
(24) IEC 60320/C13
|
31.25" (L)
3.5" (W)
2.25" (D)
|
|
C-24VDE-C20
|
230V
50/60Hz
|
20A
|
IEC 60320/C20
Power Inlet
|
(24) IEC 60320/C13
|
31.25" (L)
3.5" (W)
2.25" (D)
|
|
Power Cord Options
|
|
> PTCORD-1 IEC 60320/C19 - NEMA L6-20P (20A Twist-Lock) 10’
> PTCORD-2 IEC 60320/C19 - Schuko 10’
> PTCORD-3 IEC 60320/C19 - IEC 60309 (BS4343, CEE17) 16/20A Blue (UK Commando) 10’
> PTCORD-4 IEC 60320/C19 - BS1363 13A (UK) 10’
> PTCORD-5 IEC 60320/C19 - 5-15P (15A Straight-Blade) 10’
> PTCORD-6 IEC 60320/C19 - 5-20P (20A Straight-Blade) 10’
> PTCORD-7 IEC 60320/C19 - L5-20P (20A Twist-Lock) 10’
> PT-ADP-C19 Cable mount IEC 60320/C19 Connector
|
|