Metered CDU C-21V
Three-phase power distribution with LED iput current display.
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet PDU. The Sentry Cabinet Power Distribution Unit (CDU) product family uniquely meets these demands.
The Sentry CDU is an intelligent power distribution unit with local LED input current monitoring, allowing network engineers to utilize the CDU’s True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
Learn more about Branch Circuit Requirements in PDUs.
| Item # |
Available Input
Voltages |
Rated Amperage |
Available Input Cord |
Outlets |
Dimensions |
| C-21VD-L1520 |
3-Phase 240V
60Hz |
20A |
NEMA L15-20P
Cordset |
IEC 60320/C13
Qty (21) |
45.0" (L)
1.75" (W)
2.25" (D) |
| C-21VY-L2120 |
3 phase 208V
60Hz |
20A |
NEMA L21-20P
Cordset |
IEC 60320/C13
Qty (21) |
45.0" (L)
1.75" (W)
2.25" (D) |
| Standards |
Power Cords |
> US & Canada (cTUVus mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1-03
> European Union (TUVGS mark) to EN 60950-1:2001
> FCC Class A, Part 15
Accessories
> EMTH-1-1 Temperature & Humidity Probe, 10’ |
> PTCORD-1 IEC 60320/C19 - NEMA L6-20P (20A Twist-Lock) 10’
> PTCORD-5 IEC 60320/C19 - 5-15P (15A Straight-Blade) 10’
> PTCORD-6 IEC 60320/C19 - 5-20P (20A Straight-Blade) 10’
> PTCORD-7 IEC 60320/C19 - L5-20P (20A Twist-Lock) 10’ |