Rack Mount Fail-Safe Transfer Switch
30-A Redundant Power for Single-Power Devices
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
ONLINE DEMO
The Sentry Fail-Safe Transfer Switch™ (FSTS) provides redundant power feeds for single-power supply devices. The FSTS features two input power feeds, from separate AC circuits, to supply single-power supply equipment with dual, redundant power sources. The "A" infeed provides power to half of the connected device(s) while the "B" infeed powers the other half. If one source becomes unavailable for whatever reason, then the Sentry FSTS auto-switches to the power source to support the connected equipment. The transfer from one power source to the other is transparent to the connected equipment. The switched time is 10-16ms (milliseconds).
Rack Mount Fail-Safe Transfer Switch Presentation
Watch this flash demonstration to get a better understanding of how our Rack Mount Fail-Safe Transfer Switch works.
Rack Mount Fail-Safe Transfer Switch Presentation >>
| Item # |
Available Input
Voltages |
Rated Amperage |
Available Input Cord |
Outlets |
Dimensions |
| C-8HF2-L303 |
208-240V
60Hz |
30A |
NEMA L6-30P Cordset |
IEC 60320/C19
Qty (8) |
3.5” (H)
14.0" (W)
17.0” (D) |
| C-8HFE-P323* |
230V
50Hz |
32A |
IEC 60309
Cordset |
IEC 60320/C19
Qty (8) |
3.5” (H)
14.0" (W)
17.0” (D) |
| C-16HF1-L30 |
100-120V
60Hz |
30A |
NEMA L5-30P
Cordset |
NEMA 5-20R
Qty (16) |
3.5” (H)
14.0" (W)
17.0” (D) |
| C-16HF2-L30 |
208-240V
60Hz |
30A |
NEMA L6-30P Cordset |
IEC 60320/C13
Qty (16) |
3.5” (H)
14.0" (W)
17.0” (D) |
| C-16HFE-P32* |
230V
50Hz |
32A |
IEC 60309
Cordset |
IEC 60320/C13
Qty (16) |
3.5” (H)
14.0" (W)
17.0” (D) |
| C-8HF2-C203 |
208V-240V
60Hz |
20A |
NEMA L6-30P
Cordset |
IEC 60320/C19
Qty (8) |
3.5” (H)
14.0" (W)
17.0” (D) |
| C-8HFE-P203* |
230V
50Hz |
16A |
Dual C20 Inlets |
IEC 60320/C19
Qty (8) |
3.5” (H)
14.0" (W)
17.0” (D) |
| C-16HF1-C20 |
110-120V
60Hz |
20A |
Dual C20 Inlets |
NEMA 5-20R
Qty (16) |
3.5” (H)
14.0" (W)
17.0” (D) |
| C-16HF2-C20 |
208-240V
60Hz |
20A |
Dual C20 Inlets |
IEC 60320/C13
Qty (16) |
3.5” (H)
14.0" (W)
17.0” (D) |
| C-16HFE-C20* |
230V
50Hz |
16A |
Dual C20 Inlets |
IEC 60320/C13
Qty (16) |
3.5” (H)
14.0" (W)
17.0” (D) |
| * European Model |
| Standards |
|
> US & Canada (cTUVus mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1-03
> European Union (TUVGS mark) to EN 60950-1:2001
> FCC Class A, Part 15 |
|
Input Power
> Dual Power Source Input
> Each input supplies power to half the outlets
> Input power cables for NEMA L5-30P, L6-30P, IEC 60309/C19
Outlet Power
> 8 or 16 outlets; NEMA or IEC
Branch Circuit Protection
> Compliant to UL 60950-1
Indicator LEDs
> Monitors load per circuit |
Outlet Power
> 8 or 16 outlets; NEMA or IEC
Voltage Range
> 100-120V (configurable), 208-240V (configurable)
> Inputs must have same voltage
UPS Compatability
> Transfer Switch is compatible with a UPS that provides a sinewave AC output waveform
Transfer Rate
> Power transfer in 10-16 milliseconds maximum |