Smart CDU CS-21VD/VY-3Ph
3 phase power distribution, 21 outlets with LED input current displays and monitoring via IP; mid-density.
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
ONLINE DEMO
The Smart CDU delivers reliable power distribution, local power monitoring via LEDs, power monitoring via IP and environmental (temperature & humidity) monitoring via IP.
Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet PDU. The Sentry CDU product family uniquely meets these demands.
The Sentry Cabinet Power Distribution Unit (CDU) is an intelligent PDU with local LED input current monitoring, allowing network engineers to utilize the CDU’s True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
US Patent 7,043,542
(Patent Pending)
Learn more about Branch Circuit Requirements in PDUs.
| Item # |
Available Input
Voltages |
Rated Amperage |
Available Input Cord |
Outlets |
Dimensions |
| CS-21VD-L1520 |
3-Phase Delta 208V
50/60Hz |
20A |
NEMA L15-20P
Cordset |
IEC 60320/C13
Qty (21) |
45.0" (L)
1.75" (W)
2.25" (D) |
| CS-21VY-L2120 |
3 phase Wye
208V
50/60Hz |
20A |
NEMA L21-20P
Cordset |
IEC 60320/C13
Qty (21) |
45.0" (L)
1.75" (W)
2.25" (D) |
| Standards |
> US & Canada (cTUVus mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1-03
> European Union (TUVGS mark) to EN 60950-1:2001
> FCC Class A, Part 15
Accessories
> EMTH-1-1 Temperature & Humidity Probe, 10’ |