Smart CDU CS-48VDD/VDY-3Ph
Dual Input, 3 phase power distribution, 48 outlets with LED input current displays and IP monitoring; high-density.
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
ONLINE DEMO
The Smart CDU delivers reliable power distribution, local power monitoring via LEDs, power monitoring via IP and environmental (temperature & humidity) monitoring via IP.
Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet PDU. The Sentry CDU product family uniquely meets these demands.
The Sentry Cabinet Power Distribution Unit (CDU) is an intelligent PDU with local LED input current monitoring, allowing network engineers to utilize the CDU’s True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
The CDU meets new UL 60950-1 Branch Circuit Protection requirements. Each branch circuit utilizes a Bussman® SC fuse as an Overcurrent Protection Device (OCPD). Now you can safely run 30-amp power drops to your server cabinet where individual outlet receptacles have lower output ratings (i.e., 20-amps)
US Patent 7,043,542
(Patent Pending)
Learn more about Branch Circuit Requirements in PDUs.
|
Sentry Smart CDU Specifications
|
|
|
Item #
|
Available Input
Voltages
|
Rated Amperage
|
Available Input Cord
|
Outlets
|
Dimensions
|
|
|
CS-48VDD/VDY
|
|
|
CS-48VDD-L1520
|
3-Phase, Delta 240V
60Hz
|
20A
|
NEMA L15-20
Cordset
|
(48) IEC 60320/C13
|
63.5” (L)
3.5" (W)
2.25” (D)
|
|
|
CS-48VDD-L1530
|
3-Phase, Delta 240V
60Hz
|
30A
|
NEMA L15-30P
Cordset
|
(48) IEC 60320/C13
|
63.5” (L)
3.5" (W)
2.25” (D)
|
|
|
CS-48VDY-L2120
|
3-Phase, Wye 208V
60Hz
|
20A
|
NEMA L21-20P
Cordset
|
(48) IEC 60320/C13
|
63.5” (L)
3.5" (W)
2.25” (D)
|
|
|
CS-48VDY-L2130
|
3-Phase, Wye 208V
60Hz
|
30A
|
NEMA L21-30P
Cordset
|
(48) IEC 60320/C13
|
63.5” (L)
3.5" (W)
2.25” (D)
|
|
|
Technical Specs
|
Standards
> CTUVus – UL 60950-1-2003
> CAN/CSA 22.2 No. 60950-1:2003
> TUV_GS – EN60950-1:2001
Communications
> 10/100 BaseT Ethernet
> SSLv3/TLSv1
> SNMPv2
Accessories
> Temperature & Humidity Probe Option
• EMTH-1-1 Temperature & Humidity Probe, 10’