Smart CDU CS-12HDD/HDY-3Ph
Dual-input power distribution, 12 outlets with LED input current displays and IP monitoring; low-density.
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
ONLINE DEMO
The Smart CDU delivers reliable power distribution, local power monitoring via LEDs, power monitoring via IP and environmental (temperature & humidity) monitoring via IP.
Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet PDU. The Sentry CDU product family uniquely meets these demands.
The Sentry Cabinet Power Distribution Unit (CDU) is an intelligent PDU with local LED input current monitoring, allowing network engineers to utilize the CDU’s True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
The CDU meets new UL 60950-1 Branch Circuit Protection requirements. Each branch circuit utilizes a Bussman® SC fuse as an Overcurrent Protection Device (OCPD). Now you can safely run 30-amp power drops to your server cabinet where individual outlet receptacles have lower output ratings (i.e., 20-amps)
(Patent Pending)
Learn more about Branch Circuit Requirements in PDUs.
| Item # |
Available Input
Voltages |
Rated Amperage |
Available Input Cord |
Outlets |
Dimensions |
| CS-12HDD-L1520 |
3-Phase, Delta
208V
50/60Hz |
20A |
NEMA L15-20P
Cordset |
(12) IEC 60320/C19 |
3.5" (L)
17.0" (W)
10.0" (D) |
| CS-12HDD-L1530 |
3-Phase, Delta
208V
50/60Hz |
30A |
NEMA L15-30P
Cordset |
(12) IEC 60320/C19 |
3.5" (L)
17.0" (W)
10.0" (D) |
| CS-12HDY-2120 |
3-Phase, Wye
208V
50/60Hz |
20A |
NEMA L21-20P
Cordset |
(12) IEC 60320/C19 |
3.5" (L)
17.0" (W)
10.0" (D) |
| CS-12HDY-2130 |
3-Phase, Wye
208V
50/60Hz |
30A |
NEMA L21-30P
Cordset |
(12) IEC 60320/C19 |
3.5" (L)
17.0" (W)
10.0" (D) |
| Standards |
> US & Canada (cTUVus mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1-03
> European Union (TUVGS mark) to EN 60950-1:2001
> FCC Class A, Part 15
> CE
> EMC - EN 55022 Class A, EN55024
Communications
> 10/100 BaseT Ethernet
> HTTP/HTTPS
> SSLv3/TLSv1
> SNMPv2
> SSHv2
> Telnet
> LDAPv3
> TACAS+
> RS-232 (Serial)
Accessories
> Temperature & Humidity Probe Option
> EMTH-1-1 Temperature & Humidity Probe, 10’ |
Branch Circuit Protection
> Compliant to UL 60950-1 |
|