Server Technology Inc Products   :  Support  :  Using Sentry  :  Company  :  Channel Partners  

 

Products

     








   
Home  >  Products  >  Product  >  Group

 

Metered Power

Combine Power Distribution with the Ability to Monitor Network Equipment Power Draws

Reliable Power Distribution for all the IT & network equipment in your data center combined with Input Current Monitoring of the power loads on each circuit.  110 VAC, 208 VAC, 220 VAC, 3-Phase and -48 VDC power distribution for the equipment cabinet or rack. Combine Power Distribution with the ability to monitor network equipment power draws.  Each Cabinet Power Distribution Unit's (PDUs) LED digital display indicator provides an accurate, real-time reading of the aggregate power load in amps on each power circuit.

Metered CDU C-4H

A horizontal 1U, Metered power distribution unit with LED input current display and (4) C19 outlets and branch circuit protection. Bring more power to your cabinet with flexibility for BladeCenter, BladeSystem, and Blade Server Chassis.

Metered CDU C-24VD

A vertical 2U, Metered power distribution unit with LED input current display and branch circuit protection. Dual power input, 24-outlet power distribution providing a low-density product.

Metered CDU C-10H

This Sentry Cabinet Power Distribution Unit (CDU) is an 1U Metered power distribution unit intelligent PDU with local LED input current monitoring, and (10) Nema outlets and branch circuit protection. Bring more power to your cabinet with flexibility for BladeCenter, BladeSystem, and Blade Server Chassis.

Metered CDU C-24VD/VY (C13/C19)-3Ph

Vertical 1U, Local LED Metered power distribution unit with 24 mixed outlets including (18) IEC C13's and (6) IEC C19's for 3 Phase power (30A).

Metered CDU C-12H

This Sentry Cabinet Power Distribution Unit (CDU) is a 1U Metered power distribution intelligent PDU with local LED input current monitoring and qty (12) IEC C13 outlets and branch circuit protection.

Metered CDU C-24VD/VY-3Ph

Vertical 1U, Local LED Metered power distribution unit with (24) IEC C13 outlets for 3 Phase power (30A).

Metered CDU C-12HD

A horizontal 2U, Metered power distribution unit with LED input current display and branch circuit protection. Bring more power to your cabinet with flexibility for BladeCenter, BladeSystem, and Blade Server Chassis.

Metered CDU C-48VD

A vertical 2U, Metered power distribution unit with LED input current display and branch circuit protection. This product allows a dual power input, and provides a 48-outlet power distribution for mid density power demands.

Metered CDU C-12V

A vertical 1U 12-outlet power distribution with LED input current display and branch circuit protection.

Metered CDU C-48VDY

A vertical 2U, Metered power distribution unit with LED input current display and branch circuit protection. This product allows a dual power input, and provides a 48-outlet power distribution for high density power demands

Metered CDU C-21VD/VY-3Ph

A 3 phase, vertical, Metered CDU with LED input current display and 21 outlets. A perfect solution for mid-density server cabinets.

PTPD-H008

1U rack-mount power distribution with True RMS Input Current Monitoring and over-current alarm

Metered CDU C-24H

A horizontal 2U, Metered power distribution unit with LED input current display and branch circuit. With 12 C(13) outlets on two faces this unit provide a 24-outlet power distribution product.

PTPD-H016

2U rack-mount power distribution with True RMS Input Current Monior and overload alarm

Metered CDU C-24V

A vertical 1U, Metered power distribution unit with LED input current display and branch circuit protection. The product allows for 24-outlet power distribution as a mid density product.