Products

The Server Technology CDU Family

Archived EMCU-IP

Stand-alone IP-based environmental monitoring for the data center equipment cabinet

Zoom image for Archived EMCU-IP
Product Image Zoom: Click and drag upwards/downwards to increase or decrease zoom. Click and drag left/right to increase or decrease the zoom window.
  • Archived EMCU-IP thumbnail image #1
  • Archived EMCU-IP thumbnail image #2

The Power Tower EMCU assures network managers that environmental conditions are within defined tolerances and that unwarranted entry into your equipment cabinets does not go unnoticed.

Containing an internal web server, this unit operates completely stand-alone with no supporting PC or client software required. External sensors include temperature, humidity and water sensors and support for dry contact closures and an analog input. The user needs only a Web Browser to view the environment conditions. The unit creates internal HTML (Web) pages, e-mail and paging alerts. A full SNMP MIB is included. A small plug-in wall transformer provides power.

Ever increasing densities of vertically racked servers conserve valuable floor space in the data center, but the resulting power consumption and heat dissipation create new concerns for data center managers. Environmental Monitoring, particularly temperature & humidity, is a must for any sensitive infrastructure.

As server failure rates increase 2-3 percent for every one degree rise in temperature, monitoring the temperature in equipment cabinets is vital to the servers' performance. Introducing the Power Tower Environmental Monitoring Control Unit (EMCU) to monitor vital environmental conditions in your equipment cabinet. Prevent environmental conditions from exceeding recommended thresholds and protect your equipment cabinet's assets from harmful elements.

The EMCU-IP assures network managers that environmental conditions are within defined tolerances and that unwarranted entry into your equipment cabinets does not go unnoticed.

The EMCU can be located in Data centers, co-lo site, web hosting facilities, telecom switching sites, POP sites, server closets, and any unmanned area that needs to be monitored. Link a EMCU to an existing Sentry Power Tower XL in your equipment cabinet and gain access environmental conditions from the same interface.

Each EMCU supports two temperature humidity probes, a water sensor and other dry contact closures. When a dry contact experiences a change in state or to its defined threshold, it reports an "error" condition.

Cabinet Environment Status

  • Qty 2 dual-function Temperature (°C) & Humidity Probes (% RH)
  • Water & fluid detection probe

Cabinet Intrusion Detection

  • Supports 4 normally open or normally closed dry contact closure door sensors

Analog Input Sensor

  • Supports supplementary analog sensor requiring power feed

Notification Warnings

  • SNMP MIB integrates with NMS
  • Thresholds & SNMP Traps to 2 destinations

IP Management

  • HTML Web Interface
  • Command Line Interface

Environmental Monitoring

EMCU-IP

Item #

Description

EMCU-IP

Environmental Monitor control Unit w/ 1 Temp & Humidity Probe (10')

EMTH-1-1

Temp & Humidity Probe (10')

EMWS-1-1

Water Sensor Probe (15')

 

 

Measurement Range

0-100% RH

Absolute RH accuracy

+/- 3.5% RH

Repeatability RH

+/- 0.15 RH

Temperature accuracy

+/- 0.5°C

Open Position

Power source for peripheral analog sensor (+5 vdc, Signal, GND)

Water Rope

Thermally bonded polymer coated carrier

Wago Spring-loaded
terminal blocks

Support up to 4 normally open or normally closed dry contact closures

LED Confirmation
Indicators

Signal “Fault” conditions to contact closures

Dimensions

6.5” x 2.25” x 2”
165 x 57 x 51 mm

Weight

11.8 oz

Mounting

Mounting tabs included for zero U mounting

Warranty

1 year

 

Not Available

At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.

Every Server Technology product includes a standard two-year warranty. Extended warranty support is also available for purchase; please contact your sales consultant for information and ordering.

Click here for further information on product support.

  • Switched

    Switched Rack PDU controls network access to remote sites and data center equipment with reboot commands to servers and network equipment.

  • Smart

    View power, temperature and humidity levels via Web browser, and receive SNMP-based traps or email alerts when conditions exceed defined thresholds.

  • Metered Power

    Local Input Current Monitoring of the power loads on each circuit.

  • Basic Power

    Reliable power distribution with Branch Circuit Protection.

  • -48 VDC Power Management

    Power for telecom, datacom and network applications in -48 VDC.

  • Fail-Safe Power Redundancy

    Fail-Safe transfer switch supplies single-power equipment with dual, redundant power sources.

  • Console Port Access & Remote Power Management

    Console Port Access equipment and Remote Power reboot commands to connected servers and network equipment.

  • Sentry Power Manager

    Manage all Network Cabinet power distribution units (PDUS) from one location.

  • Accessories

    Product Accessories including Environmental Monitoring as well as Power Cords and Cables.

  • View all documents
How to Order Server Technology CDUs Contact a Server Technology Representative
Product Tags