Metered Power Products
Reliable Power Distribution for all the IT & network equipment in your data center combined with Input Current Monitoring of the power loads on each circuit. 110 VAC, 208 VAC, 220 VAC, 3-Phase and -48 VDC power distribution for the equipment cabinet or rack. Combine Power Distribution with the ability to monitor network equipment power draws. Each Cabinet Power Distribution Unit's (PDUs) LED digital display indicator provides an accurate, real-time reading of the aggregate power load in amps on each power circuit.
|
|
Metered CDU C-4H
In/Out Voltage: 32A or 30A or 20A or 16A Low Current Max Capacity: 230 / 230 or 208 / 208 Outlets/Types: (4) IEC 60320/C19 Metered |
||
|
|
Metered CDU C-10H
In/Out Voltage: 30A or 20A Max Capacity: 120 / 120 Outlets/Types: (10) NEMA 5-20R Metered |
|
|
|
|
Metered CDU C-12H
In/Out Voltage: 32A or 30A or 20A or 16A Low Current Max Capacity: 230 / 230 or 208 / 208 Outlets/Types: (12) IEC 60320/C13 Metered |
|
|
|
|
Metered CDU C-24H
In/Out Voltage: 32A or 30A Max Capacity: 230 / 230 or 208 / 208 Outlets/Types: (24) IEC 60320/C13 Metered |
|
|
|
|
Metered CDU C-24VD
In/Out Voltage: 30A or 20A Max Capacity: 120 / 120 or 208 / 208 or 230 / 230 Outlets/Types: (24) NEMA 5-20R or (24) IEC 60320/C13 Metered |
|
|
|
|
Metered CDU C-24VD/VY-3Ph
In/Out Voltage: 30A Max Capacity: 208 3-Phase/ 208 or 208 3-Phase / 120 & 208 Outlets/Types: (24) IEC 60320/C13 Metered |
|
|
|
|
Metered CDU C-48VD
In/Out Voltage: 32A or 30A or 20A or 16A Low Current Max Capacity: 230 / 230 or 208 / 208 or 120 / 120 Outlets/Types: (48) NEMA 5-20R or (48) IEC 60320/C13 Metered |
|
|
|
|
Metered CDU C-48VDY-3Ph
In/Out Voltage: 30A Max Capacity: 208 3-Phase/ 208 Outlets/Types: (48) IEC 60320/C13 Metered |
|
|
|
|
PTPD-H008
In/Out Voltage: 10A Low Current Max Capacity: 208 / 208 or 120 / 120 Outlets/Types: (8) NEMA 5-20R or (8) IEC 60320/C13 Metered |
|
|
|
|
PTPD-H016
In/Out Voltage: 10A Low Current Max Capacity: 208 / 208 or 120 / 120 Outlets/Types: (16) NEMA 5-20R or (16) IEC 60320/C13 Metered |
|
|
|
|
Metered CDU C-12V
In/Out Voltage: 30A or 20A Max Capacity: 230 / 230 or 208 / 208 or 120 / 120 Outlets/Types: (12) NEMA 5-20R or (12) IEC 60320/C13 Metered |
|
|
|
|
Metered CDU C-24V
In/Out Voltage: 30A or 20A Max Capacity: 230 / 230 or 208 / 208 or 120 / 120 Outlets/Types: (24) NEMA 5-20R or (24) IEC 60320/C13 Metered |
|
|
|
|
Metered CDU C-21VD/VY-3Ph
In/Out Voltage: 20A Max Capacity: 208 3-Phase/ 208 or 208 3-Phase / 120 & 208 Outlets/Types: (21) IEC 60320/C13 Metered or 3-Phase Power Distribution & Metering |
|
|
|
|
Metered CDU C-24VD/VY (C13/C19)-3Ph
In/Out Voltage: 30A Max Capacity: 208 3-Phase/ 208 or 208 3-Phase / 120 & 208 Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Metered |
|
|
|
|
Metered CDU C-12HD
In/Out Voltage: 30A Max Capacity: 230 / 230 or 208 / 208 Outlets/Types: (12) IEC 60320/C19 Metered |
|
|
|
|
Metered CDU C-12HDD/HDY-3Ph
In/Out Voltage: 30A or 20A Max Capacity: 208 3-Phase/ 208 or 208 3-Phase / 120 & 208 Outlets/Types: (12) IEC 60320/C19 Metered |
|
|
|
|
|||