Products

The Server Technology CDU Family

Switched Products

New product search

Control network access to remote sites and data center equipment with IP-based remote power management. The SentryTM family of Switched cabinet power distribution units (PDUs) enables network access for remote power management to reboot servers and network gear individually or as a selected group. Additional solutions for the data center equipment cabinet can be integrated, including input current monitoring, pass-thru console port access and environmental monitoring.

Switched CDU CW-8H
In/Out Voltage: 32A or 30A or 20A or 16A Low Current
Max Capacity: 230 / 230 or 208 / 208 or 120 / 120
Outlets/Types: (8) NEMA 5-20R or (8) IEC 60320/C13
Switched
Data Sheet
(PDF)
Switched CDU CW-16V
In/Out Voltage: 32A or 30A or 20A or 16A Low Current
Max Capacity: 230 / 230 or 208 / 208 or 120 / 120
Outlets/Types: (16) NEMA 5-20R or (16) IEC 60320/C13
Switched
Data Sheet
(PDF)
Switched CDU CW-16V-MX
In/Out Voltage: 20A or 16A Low Current
Max Capacity: 230 / 230 or 208 / 208 or 120 / 120
Outlets/Types: (16) NEMA 5-20R or (16) IEC 60320/C13
Switched
Data Sheet
(PDF)
Switched CDU CW-24V
In/Out Voltage: 32A or 30A or 20A or 16A Low Current
Max Capacity: 230 / 230 or 208 / 208
Outlets/Types: (24) IEC 60320/C13
Switched
Data Sheet
(PDF)
Switched CDU CW-24V(C13-C19)
In/Out Voltage: 32A or 30A or 20A or 16A Low Current
Max Capacity: 230 / 230 or 208 / 208
Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19
Switched
Data Sheet
(PDF)
Switched CDU CW-24VD/VY-3Ph
In/Out Voltage: 30A or 20A
Max Capacity: 208 3-Phase/ 208 or 208 3-Phase / 120 & 208
Outlets/Types: (24) IEC 60320/C13
Switched
Data Sheet
(PDF)
Switched CDU CW-24VD/VY(C13-C19)-3Ph
In/Out Voltage: 30A or 20A
Max Capacity: 208 3-Phase/ 208
Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19
Switched
Data Sheet
(PDF)
Switched CDU CW-24V4-3Ph
In/Out Voltage: 32A or 20A
Max Capacity: 208 3-Phase / 120 & 208
Outlets/Types: (24) IEC 60320/C13
Switched
Data Sheet
(PDF)
Switched CDU CW-32V
In/Out Voltage: 32A or 30A or 20A or 16A Low Current
Max Capacity: 230 / 230 or 208 / 208 or 120 / 120
Outlets/Types: (32) NEMA 5-20R or (32) IEC 60320/C13
Switched
Data Sheet
(PDF)
Switched CDU CW-48VD/VY-3Ph
In/Out Voltage: 30A or 20A
Max Capacity: 208 3-Phase/ 208 or 208 3-Phase / 120 & 208
Outlets/Types: (48) IEC 60320/C13
Switched
Data Sheet
(PDF)
Sentry PT22
In/Out Voltage: 20A
Max Capacity: 208 / 208 or 120 / 120
Outlets/Types: (4) IEC 60320/C19
Switched
Data Sheet
(PDF)
Power Tower XL - Power Tower XM
In/Out Voltage: 30A or 20A
Max Capacity: 208 / 208 or 120 / 120
Outlets/Types: (8) NEMA 5-20R or (8) IEC 60320/C13 or (16) NEMA 5-20R or (16) IEC 60320/C13
Switched
Data Sheet
(PDF)
Dual-Feed PTXL/PTXM-HD16
In/Out Voltage: 30A or 20A
Max Capacity: 208 / 208 or 120 / 120
Outlets/Types: (16) NEMA 5-20R or (16) IEC 60320/C13
Switched
Data Sheet
(PDF)
Switched CDU CW-2H IPM-2
In/Out Voltage: 16A Low Current
Max Capacity: 120 / 120 or 208 / 208
Outlets/Types: (2) NEMA 5-20R or (2) IEC 60320/C13
Switched
Data Sheet
(PDF)
My Product is Not Listed
How to Order Server Technology CDUs Contact a Server Technology Representative