Server Technology Inc asdf Products   :  Support  :  Using Sentry  :  Company  :  Channel Partners  

 

Products

     








   
Home  >  Products  >  Product

 

Power Tower XL

IP-based Remote Power Manager

OVERVIEW    DETAILED SPECIFICATIONS & FEATURES     DATASHEET    ONLINE DEMO
Photos
Click to view a different image of this product
Click to view a different image of this product
Click to view a different image of this product
Click to view a different image of this product
Click to view a different image of this product
Click to view a different image of this product
Ready to Order? Have Questions?
Click Here to Contact a Sales Representative!

The Sentry™ Power Tower XL™ (PTXL) combines intelligent power distribution, remote management, power monitoring and environmental monitoring into a single solution. The PTXL remote power manager is a fully integrated Solution for Data Center Equipment Cabinets and is secured with SSL and SSH encryption.

Designed for enclosed-cabinets or open-racks, the PTXL supports up to  4 20-amp or 30-amp power input feeds and up to 32 power outlet-receptacles. For cabinets with high-density servers, this cabinet distribution unit delivers unparalleled solutions.

Power Tower Benefits Application Note
Evaluating the Bottom Line Impacts of Adding Power Towers

IP Remote Power Management

The PTXL provides remote power management of each power receptacle - individually or as a selected group - from any location via TCP/IP using a Telnet CLI, an HTML GUI or SNMP management. The exclusive Outlet Group Control feature of the power outlet-receptacles from two different power circuits allows a user to easily reboot a dual-power supply server or other device with a single command.

Integrate Console Port Management with the Sentry Commander PT49

The serial console is the only universal out-of-band management media for all the equipment in the data center. It has the ability to access servers for remote monitoring and communications for applications such as BIOS configuration, boot-prompt level access or remote configuration. Or, connect to the configuration port (console or auxiliary port) on network equipment such as routers, switches, hubs and access servers.

The PTXL is available either in a "zero U" vertical or rack-mount horizontal form factor. All models provide advanced power distribution with remote management via TCP/IP.

US Patent 7,043,543
(Patent Pending)