Smart CDU CS-24V
Single phase power distribution, 24 outlets with LED input current displays and IP monitoring; high-density.
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
ONLINE DEMO
The Smart CDU delivers reliable power distribution, local power monitoring via LEDs, power monitoring via IP and environmental (temperature & humidity) monitoring via IP.
Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet PDU. The Sentry CDU product family uniquely meets these demands.
The Sentry Cabinet Power Distribution Unit (CDU) is an intelligent PDU with local LED input current monitoring, allowing network engineers to utilize the CDU’s True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
The CDU meets new UL 60950-1 Branch Circuit Protection requirements. Each branch circuit utilizes a Bussman® SC fuse as an Overcurrent Protection Device (OCPD). Now you can safely run 30-amp power drops to your server cabinet where individual outlet receptacles have lower output ratings (i.e., 20-amps)
Learn more about Branch Circuit Requirements in PDUs.
| Item # |
Available Input
Voltages |
Rated Amperage |
Available Input Cord |
Outlets |
Dimensions* |
CS-24V1-C20M
CL-24V1-C20M* |
100-120V
50/60 Hz |
20A |
IEC 60320/C20
Power Inlet |
(24) NEMA 5-20R |
69.0" (L)
1.75" (W)
2.25" (D) |
CS-24V1-L30M
CL-24V1-L30M* |
100-120V
50/60 Hz |
30A |
NEMA L5-30P
Cordset ,10 ft (3m) |
(24) NEMA 5-20R |
69.0" (L)
1.75" (W)
2.25" (D) |
CS-24V2-C20M
CL-24V2-C20M* |
208-240V
50/60Hz |
20A |
IEC 60320/C20
Power Inlet |
(24) IEC 60320/C13 |
69.0" (L)
1.75" (W)
2.25" (D) |
CS-24V2-L30M
CL-24V2-L30M* |
208-240V
50/60Hz |
30A |
NEMA L6-30P
Cordset, 10 ft (3m) |
(24) IEC 60320/C13 |
69.0" (L)
1.75" (W)
2.25" (D) |
CS-24VE-C20M
CL-24VE-C20M* |
230V
50/60Hz |
16A |
IEC 60320/C20
Power Inlet |
(24) IEC 60320/C13 |
69.0" (L)
1.75" (W)
2.25" (D) |
CS-24VE-P32M
CL-24VE-P32M* |
230V
50/60Hz |
32A |
IEC 60309
Cordset, 10 ft (3m) |
(24) IEC 60320/C13 |
69.0" (L)
1.75" (W)
2.25" (D) |
* CL part numbers refer to the Expansion Unit
** Please note that the depth of these enclosures are 3.00" deep at the placement for the fuse retractors |
| Standards |
Power Cords |
> US & Canada (cTUVus mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1-03
> European Union (TUVGS mark) to EN 60950-1:2001
> FCC Class A, Part 15
> CE
> EMC - EN 55022 Class A, EN55024
Communications
> 10/100 BaseT Ethernet
> HTTP/HTTPS
> SSLv3/TLSv1
> SNMPv2
> SSHv2
> Telnet
> LDAP/LDAP(s)
> TACAS+
> RS-232 (Serial)
Accessories
> Temperature & Humidity Probe Option
> EMTH-1-1 Temperature & Humidity Probe, 10’ |
> PTCORD-1 IEC 60320/C19 - NEMA L6-20P (20A Twist-Lock) 10’
> PTCORD-2 IEC 60320/C19 - Schuko 10’
> PTCORD-3 IEC 60320/C19 - IEC 60309 (BS4343, CEE17) 16/20A Blue (UK Commando) 10’
> PTCORD-4 IEC 60320/C19 - BS1363 13A (UK) 10’
> PTCORD-5 IEC 60320/C19 - 5-15P (15A Straight-Blade) 10’
> PTCORD-6 IEC 60320/C19 - 5-20P (20A Straight-Blade) 10’
> PTCORD-7 IEC 60320/C19 - L5-20P (20A Twist-Lock) 10’
> PT-ADP-C19 Cable mount IEC 60320/C19 Connector |
Branch Circuit Protection
> Compliant to UL 60950-1 |
|