Server Technology Smart PDUs provide remote access to power, PDU status, and environmental monitoring. Local input current LED displays monitor load and properly balance power as equipment is added to the equipment rack. Additionally, these PDUs feature branch circuit protection and are available in a variety of voltages and amperages.
Our Smart
...
Read More
Server Technology Smart PDUs provide remote access to power, PDU status, and environmental monitoring. Local input current LED displays monitor load and properly balance power as equipment is added to the equipment rack. Additionally, these PDUs feature branch circuit protection and are available in a variety of voltages and amperages.
Our Smart PDUs feature external authentication and authorization support, while SNMP traps provide automated alerts on power and environmental conditions. Environmental conditions are monitored with the optional use of Legrand’s plug-and-play SmartSensors* which monitor temperature and humidity, water, airflow, air pressure, contact closures, and more.
Server Technology Smart PDUs can be purchased with our award-winning HDOT (High Density Outlet Technology), Cx outlets, and Alternating Phase technology. With HDOT, you get the highest outlet count in the most compact form factor of any PDU on the market. The Cx outlet is a UL tested hybrid of C13 and C19 outlets that accommodates both C20 and C14 plugs. Alternating phase outlets alternate the phased power on a per-outlet basis rather than a per-branch basis. This design allows for shorter cords, faster installation, and easier load balancing for 3-phase rack mount PDUs.
Other Server Technology Smart PDU features include:
Fully hot-swappable onboard controller
Simple to use, easy to access, secure, integral HTML Web GUI over HTTP/S, plus LDAP/S and TACACS+ external authentication and authorization support, SSH, JSON-RPC
SNMP traps for automated alerts related to power and environmental conditions. Also features event notifications via Syslog and email
Branch Circuit Protection
Strong configurable password support and pre-login banner
*NOTE: Some features are not available in every model. Please contact us for more information.
Hide